Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Heavy-Duty Combination pH Sensor For Submersible Applications

The PHE-7352-15 is a combination pH sensor designed for insertable use in process and waste water applications where greater pipeline penetration is required.

pH/ORP Meter with Real-Time Data Logger

The PHH-SD1 measures pH or mV (ORP) using standard electrodes with BNC connectors. Download data from the SD card directly into an Excel spreadsheet.

Portable pH/mV Meters with ATC

The PHH-253-KIT is ideal for accurate measurement of pH and mV in the field or in the laboratory and comes with meter, pH electrode, temperature probe, and carrying case.

2-Wire Isolated pH/ORP Transmitter System

The microprocessor-based transmitter is loop-powered and fully isolated for high service reliability. The dual LCD displays two of four measured parameters simultaneously.

1/8" DIN Panel Mount pH Controller

The PHCN37 pH panel mounted controller features automatic or manual temperature compensation of pH, two 5 amp mechanical relays and a choice of a scalable 4 to 20 mA output

pH, ORP, Conductivity and TDS Test Kits

The kits are used for testing either pH, or Conductivity, or ORP, or TDS. Please review the full specifications for a complete list of available models

Handheld pH/mV Meter with RS232 Communications and Software

The PHH-37 is a portable pH/mV and temperature meter with a digital display. Its temperature compensation feature enables it to read solutions at various temperatures.

Searching for your items
en-US
en
Save Configuration